SPLA025FSNS-P0-1SS CTL 3000.00

SPLA025FSNS-P0-1SS CTL 3000.00
Precision Ball Spline Assembly

Precision Ball Spline Assembly, Flanged, 25 mm Diameter, 3000.00 mm Long

Lead Time:  Next Day Lead times may increase with higher quantities. Lead time displayed in business days.
$1628.91 each Costs associated with shipping, packaging, and import taxes/duty not included.
Custom Length:

Min: 121.0 mm  Max: 3000.0 mm  Tolerance ±2.0 mm

End Machining

A custom length (to the left) is required.


  • Wide, precision-ground grooves allow for increased load-carrying capabilities as well as improved rigidity and stiffness for handling larger moment loads.
  • Groove design similar to Gothic arches allows for zero angular clearance and backlash, making the ball splines ideal for high-precision applications.
  • A 40˚ angular contact allows grooves to operate with minimal friction, while achieving optimal sensitivity.
  • A simple, ball-retaining design allows for mess-free removal of the spline nut.

Dimensions

Dimensions
Dimension Value Tolerances
A 65 mm
B 26.5 mm
C 71 mm
d 25 mm h7
D 42 mm h6
E 52 mm
F 13 mm
G Hole Diameter 5.5 mm
G Counterbore 9.5 mm
G Depth 8 mm
Dimensions
Dimension Value Tolerances
L 3000.00 mm +/-2.0 mm
d 23.43 mm
D 25 mm h7

Specifications

Specification Value
Nut Part Number SPLN025FSS
Shaft Part Number SPLS025NSS CTL 3000.00
Overall Length 3,000.00 mm (118.110 in)
Accuracy Normal
Mounting Flanged
Nut Type Standard
Shaft Type Solid
Preload No Preload
Spline Surface Treatment Standard
Nut Surface Treatment Standard
Spline Material S55C/SUJ2
Nut Material SCM415H
Number of Grooves 4
Diameter 25 mm
Min Temperature -20 °C (-4 °F)
Max Temperature 80 °C (176 °F)
Weight 11,858 g

Performance

Speed vs Length

Diameter: 25 mm Length: 3000.0 mm
Performance Value
Dynamic Load Capacity 9,839 N (2,212 lbf)
Static Load Capacity 15,627 N (3,513 lbf)
Dynamic Torque Capacity 215.70 N·m (159.09 lbf·ft)
Static Torque Capacity 421.90 N·m (311.18 lbf·ft)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?